For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 3-TLG PC-BEHAEL S W H G - Service units, 3-piece with polycarbonate bowl, bowl guard and joiner for wall mounting, semi-automatic drain valve
Bill of material
K-07251425
DES
Identifier
K-07251425
GW
Threas
G 1/2
DF
Flow rate
1400 l/min
BG
Size
300
A
179 mm
B
187.0 mm
C
44.0 mm
D
143.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.